IESNA:LM-63-2002
[TEST]P1378489
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB5C-760-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 5SQUARE 252W 70CRI 5700K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (130) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.10A 252.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_THDi]7.9%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36173.8
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 252.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
5313.8 5089.3 4806.5 4440.6 4141.3 3925.1 3883.5 4024.9 4407.4 4939.6 5704.6 6478.0 7342.9 8232.7 8873.0 9455.1 9746.1 9962.3 
10211.8 10469.6 10793.9 10877.1 10727.4 11068.3 11791.8 13413.4 15608.8 17571.3 18328.1 16432.1 11359.4 4457.3 1496.8 540.5 
182.9 16.6 0.0 
5313.8 5081.0 4814.9 4457.3 4116.3 3925.1 3900.1 4008.2 4374.1 4956.2 5629.8 6436.4 7342.9 8182.8 8889.6 9471.7 9704.6 9962.3 
10103.7 10494.6 10827.2 10893.7 10852.1 11118.2 11758.6 13247.1 15558.9 17637.8 18461.1 16673.2 11608.9 5105.9 1696.4 607.1 
199.6 16.6 0.0 
5313.8 5122.5 4806.5 4490.5 4191.2 3966.6 3916.7 3991.6 4349.2 4856.4 5530.0 6278.4 7085.1 7933.3 8656.8 9330.3 9663.0 9895.8 
10103.7 10428.0 10827.2 11143.2 11301.2 11534.0 12124.5 13380.1 15475.7 17587.9 19342.6 18261.5 14020.5 6685.9 2486.4 1064.4 
249.5 16.6 0.0 
5313.8 5105.9 4889.7 4582.0 4291.0 4058.1 3950.0 4008.2 4224.4 4648.5 5280.5 5929.2 6694.2 7359.5 8149.5 8831.4 9480.0 9979.0 
10178.6 10519.5 11026.8 11367.7 11733.6 12024.7 12673.3 13879.1 15999.6 18985.0 22003.6 23508.8 19716.8 11001.8 4340.9 1638.2 
507.3 24.9 0.0 
5313.8 5139.2 4889.7 4640.2 4374.1 4149.6 4033.2 4041.5 4199.5 4548.8 5072.6 5696.3 6386.5 7051.8 7708.8 8440.6 9255.5 9979.0 
10386.5 10810.6 11351.1 11841.7 12415.5 12972.7 13771.0 15109.8 17687.7 21820.7 25828.9 27833.0 21654.4 13272.0 5887.6 2686.0 
656.9 24.9 0.0 
5313.8 5122.5 4898.0 4681.8 4415.7 4216.1 4066.4 4058.1 4216.1 4540.4 4997.8 5588.2 6187.0 6852.2 7517.5 8249.3 9105.8 9879.2 10453.0 
11101.6 11692.0 12307.4 12972.7 13687.8 14694.0 16365.5 18760.5 22802.0 26968.2 27159.5 20548.4 13022.6 6220.2 2702.6 706.8 24.9 
0.0 
5313.8 5122.5 4964.5 4806.5 4623.6 4449.0 4291.0 4224.4 4282.6 4457.3 4823.2 5272.2 5812.8 6353.3 7068.4 7742.0 8581.9 9471.7 10486.2 
11534.0 12756.5 13978.9 15143.1 16290.7 17529.7 18802.1 20390.4 22078.5 22843.5 19151.3 11758.6 5571.6 2029.1 656.9 182.9 24.9 0.0 
5313.8 5172.4 5097.6 4947.9 4848.1 4723.4 4631.9 4557.1 4532.1 4623.6 4814.9 5114.2 5513.4 6045.6 6719.2 7500.9 8265.9 9189.0 10220.1 
11292.9 12507.0 13621.3 14694.0 15650.4 16465.3 17130.6 16989.2 15966.4 13363.5 9222.2 3975.0 1372.1 698.5 374.2 141.4 33.3 0.0 
5313.8 5214.0 5197.4 5114.2 5072.6 5022.8 4964.5 4931.3 4939.6 4989.5 5097.6 5255.6 5521.7 5945.8 6494.7 7159.9 7966.6 8889.6 9945.7 
10993.5 12008.0 13089.1 13879.1 14427.9 14885.3 14602.6 13188.9 10927.0 7567.4 3991.6 2062.3 1147.6 665.3 407.5 166.3 33.3 0.0 
5313.8 5272.2 5263.9 5239.0 5280.5 5280.5 5355.4 5363.7 5480.1 5571.6 5737.9 5937.5 6203.6 6577.8 7101.7 7850.1 8656.8 9779.4 10893.7 
12215.9 13712.8 15076.6 16116.0 16972.6 17113.9 15716.9 13263.7 9463.4 5114.2 2694.3 1571.7 956.3 582.1 349.3 149.7 24.9 0.0 
5313.8 5313.8 5305.5 5388.6 5405.3 5513.4 5588.2 5629.8 5804.4 5954.1 6170.3 6419.8 6777.4 7268.0 7891.7 8640.1 9455.1 10319.9 
11259.6 12324.0 13496.6 14519.4 15326.0 15650.4 15010.0 12847.9 10328.2 6644.3 3268.1 1821.2 1122.6 731.8 457.4 241.2 108.1 24.9 0.0 
5313.8 5322.1 5372.0 5438.5 5530.0 5596.5 5638.1 5746.2 5871.0 5995.7 6178.7 6378.2 6661.0 7076.8 7550.8 8049.7 8698.3 9355.3 10087.1 
10835.5 11675.4 12423.8 12931.1 12964.4 12166.0 10378.1 8257.6 5546.6 2644.4 1471.9 939.7 582.1 374.2 199.6 74.8 16.6 0.0 
5313.8 5347.1 5413.6 5496.8 5579.9 5646.4 5721.3 5787.8 5837.7 5937.5 6037.3 6203.6 6378.2 6619.4 6918.8 7193.2 7500.9 7858.4 8224.3 
8606.9 8981.1 9114.1 8889.6 8232.7 7151.6 5721.3 4374.1 3018.6 1754.6 1122.6 798.3 548.8 365.9 207.9 74.8 16.6 0.0 
5313.8 5363.7 5446.9 5521.7 5604.9 5646.4 5663.1 5646.4 5596.5 5546.6 5530.0 5538.3 5496.8 5463.5 5338.8 5205.7 5006.1 4773.3 4532.1 
4199.5 3750.4 3276.4 2869.0 2478.1 2162.1 1862.7 1654.8 1430.3 1230.7 1064.4 848.2 648.6 465.7 282.7 108.1 16.6 0.0 
5313.8 5397.0 5496.8 5571.6 5621.5 5588.2 5571.6 5488.4 5397.0 5322.1 5205.7 5031.1 4831.5 4673.5 4548.8 4407.4 4216.1 3950.0 3634.0 
3351.3 2993.7 2711.0 2461.5 2253.6 2070.6 1871.1 1696.4 1513.5 1330.5 1139.3 939.7 731.8 474.0 299.4 133.1 24.9 0.0 
5313.8 5438.5 5530.0 5579.9 5571.6 5530.0 5455.2 5363.7 5255.6 5097.6 4914.6 4731.7 4573.7 4490.5 4407.4 4274.3 4091.4 3850.2 3584.1 
3326.3 3110.1 2943.8 2819.1 2619.5 2403.3 2195.4 1929.3 1671.5 1430.3 1197.5 973.0 756.7 515.6 291.1 141.4 24.9 0.0 
5313.8 5446.9 5571.6 5555.0 5530.0 5463.5 5363.7 5239.0 5089.3 4981.2 4831.5 4706.8 4615.3 4490.5 4374.1 4191.2 3958.3 3767.1 3567.5 
3434.4 3359.6 3367.9 3309.7 3143.4 2927.2 2636.1 2353.4 2062.3 1746.3 1463.6 1155.9 948.0 723.5 440.7 224.5 49.9 0.0 
5313.8 5480.1 5563.3 5521.7 5463.5 5405.3 5272.2 5139.2 5006.1 4906.3 4839.8 4765.0 4648.5 4457.3 4241.1 3999.9 3742.1 3525.9 3359.6 
3276.4 3301.4 3326.3 3293.1 3193.3 3010.3 2794.1 2594.5 2395.0 2103.9 1779.6 1538.4 1264.0 1006.2 690.2 365.9 66.5 0.0 
5313.8 5488.4 5538.3 5513.4 5421.9 5322.1 5197.4 5081.0 4989.5 4956.2 4906.3 4789.9 4640.2 4357.5 4074.7 3742.1 3459.4 3251.5 3143.4 
3093.5 3101.8 3051.9 2977.1 2827.4 2619.5 2444.8 2270.2 2087.3 1829.5 1654.8 1480.2 1255.7 964.6 681.9 374.2 74.8 0.0 
5313.8 5471.8 5538.3 5430.2 5388.6 5297.2 5164.1 5039.4 4972.9 4964.5 4923.0 4814.9 4532.1 4249.4 3875.2 3542.5 3259.8 3060.2 2977.1 
2952.1 2860.6 2735.9 2611.2 2419.9 2245.3 2070.6 1896.0 1679.8 1505.2 1347.2 1214.1 1014.5 765.1 565.5 307.7 83.2 0.0 
5313.8 5488.4 5496.8 5430.2 5355.4 5255.6 5155.8 5031.1 5022.8 4997.8 4923.0 4789.9 4507.2 4149.6 3758.7 3426.1 3168.3 3002.0 2893.9 
2819.1 2652.7 2486.4 2345.1 2195.4 2004.1 1837.8 1671.5 1496.8 1355.5 1289.0 1247.4 997.9 698.5 490.6 232.8 41.6 0.0 
5313.8 5471.8 5563.3 5446.9 5363.7 5255.6 5189.1 5097.6 5022.8 5031.1 4939.6 4798.2 4523.8 4182.9 3767.1 3409.5 3218.2 3035.3 2885.6 
2810.7 2619.5 2453.2 2311.8 2170.4 1987.5 1812.8 1638.2 1471.9 1347.2 1280.6 1247.4 881.5 656.9 465.7 241.2 24.9 0.0 
